• NEW! FireLock Installation-Ready Fittings

    NEW! FireLock Installation-Ready Fittings

    > No loose parts (22 pieces vs. 1)

    > Installs up to 10x faster than threading 

    > Up to 34% fewer fasteners to tighten 

    > Up to 45% shorter take-out dimensions

    > No wetted metal eliminates internal corrosion

    Learn More >

  • The Refuse-to-Fuse™ System for HDPE Pipe

    The Refuse-to-Fuse™ System for HDPE Pipe

    - Installs up to 10x faster than fusing

    - Installs rain or shine

    - Installs with simple tools

    - Meets or exceeds pressure ratings for HDPE pipe

    - Designed to be direct buried

    Learn More >

  • Series 795 Knife Gate Valve Now Available

    Series 795 Knife Gate Valve Now Available

    The Industry’s First In-Line Maintenance Knife Gate Valve

    - Save 95% in maintenance downtime

    - Save 60% in annual maintenance costs

    - Increase safety with reduced rigging

    - Reduce inventory space and capital expenses

    Learn More >

  • First Coupling for Steam Now Available

    First Coupling for Steam Now Available

    Designed for use on commercial & industrial steam applications

    Available in 2-8”/50-200 mm sizes in the United States & Canada, this revolutionary product line eliminates the need to weld steam piping systems up to 150 psi.

    Learn More >

  • StrengThin™ 100 System Now Available

    StrengThin™ 100 System Now Available

    For Thin Wall Stainless Steel Pipe

    - Installation-Ready™ Technology

    - Eliminates Safety Risk

    - Clean and Uniform Quality of the Joint

    - Reduce Material Handling and Labor Risk

    Learn More >

  • Fabrication in Revit is possible.

    Fabrication in Revit is possible.

    Download your 30 day free trial of Victaulic Tools for Revit 2014 and 2015 today.

    Create fabrication drawings, reduce clicks and avoid timely modeling delays and limitations. Victaulic Tools for Revit helps you to take your project to the next level.

    Learn More >

  • Sunshine Coast University Hospital
    Sunshine Coast University Hospital

    Sunshine Coast University Hospital will be a tertiary teaching hospital, servicing the Sunshine Coast region, as the hub in an integrated network...

  • Data Center Tres Cantos
    Data Center Tres Cantos

    The refurbished data center of Spanish bank BBVA in Madrid houses 36,000 sqm of installations, with a capacity of 16,000 Kw and nearly 2,000 km...

  • Fox Creek Frac
    Fox Creek Frac

    In 2016, a new drill pad for a gas well was constructed and required a HDPE piping system for produced water. The contractor,...

Victualic